IESNA:LM-63-2002
[TEST]P1055770
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H560D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]788
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
673.1 666.8 663.4 658.5 650.8 640.3 629.1 616.6 601.2 585.2
567.7 548.1 527.9 506.2 484.6 461.6 438.5 414.8 388.9 364.5
339.4 314.2 289.8 264.6 239.5 214.4 188.5 162 136.9 111.7
88 64.9 44 24.4 8.4 0 0
673.1 675.9 669.6 661.3 648.7 631.9 613.1 592.1 568.4 542.6
514.6 485.3 454.6 422.5 388.9 355.4 322.6 288.4 254.9 222.7
190.6 159.9 128.5 101.2 74.7 51.7 31.4 21.6 15.4 9.8
5.6 2.1 0.7 0 0 0 0
673.1 668.2 657.1 640.3 616.6 590 557.2 521.6 481.1 438.5
393.1 348.4 304.4 260.5 219.3 179.5 141.7 107.5 76.1 50.3
27.2 19.6 15.4 11.9 8.4 5.6 3.5 2.1 1.4 0.7
0.7 0.7 0.7 0.7 0 0 0
673.1 667.5 652.2 627.7 595.6 557.2 513.2 464.3 411.3 356.8
303.7 252.8 203.9 159.2 118 81.7 51.7 25.8 18.9 15.4
11.2 8.4 5.6 3.5 2.1 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
673.1 668.2 655 627.7 590.7 548.1 499.3 444.1 386.8 329.6
275.1 221.4 172.5 129.9 89.4 56.6 28.6 19.6 15.4 11.9
8.4 5.6 3.5 2.1 1.4 0.7 0.7 0.7 0.7 0
0.7 0 0 0 0 0 0
